The demand for micro-mobility devices such as e-scooters and e-bikes is on the rise. This can be explained by multiple factors including an increased need for fuel-efficient vehicles due to concerns over carbon and greenhouse gas emissions, increasing adoption of electric scooter sharing services and the “pandemic effect” as more people explore options of individual, socially-distanced travel with micro-mobility devices over public transportation. The global e-scooter market is expected to grow from $20 to $42 billion from 2020 to 2030 according to Grand View Research. To capture additional market share of this growing market, e-scooter OEMs must develop smaller, more efficient and higher-performance designs.
Design Challenges:
This video demonstrates our high-performance Brushless DC (BLDC) electric scooter motor driver reference design. Speed up your time to market and reduce your design risk by starting with our solution.
The E-scooter BLDC motor driver reference design includes a high-performance BLDC/PMSM motor driver board that demonstrates the capabilities of the dsPIC33CK Digital Signal Controller (DSC) and the MIC4104 MOSFET gate driver for motor control applications like e-scooters and e-bikes. We developed the board to meet the stringent demands of modern motor control applications such as high efficiency, compact dimensions, low cost and high performance.
Front View of Board
Back View of Board
Our Air Conditioner Reference Design, based on the dual-core dsPIC33CH family of Digital Signal Controllers (DSCs), demonstrates efficient control of the condenser fan, compressor, PFC and the overall application logic implementation. The high-performance dsPIC33C DSCs offer the right set of peripherals for dual-motor control and reduce the need for three controllers down to one for cost and space savings in your design.
This dsPIC33 motor control DSC-based refrigerator compressor reference design will help you rapidly prototype and develop a cost-effective design. The design works with a wide variety of refrigerator compressor PMSM motors and implements sensorless control and a single-shunt current sensing technique to save BOM cost. It also addresses the challenges of maintaining reliable startup of the compressor when faced with high pressure and low standby power consumption
This high-voltage reference design board is targeted to control AC Induction Motors (ACIMs), Permanent Magnet Synchronous Motors (PMSMs) and Brushless DC (BLDC) motors in sensored or sensorless operations. The board is designed to demonstrate the capabilities and efficiency of high-voltage motor control operations at a low power of up to 150W.
The motorBench Development Suite is a Graphical User Interface (GUI)-based software development tool for Field Oriented Control (FOC), performing accurate measurement of critical motor parameters, automatic tuning of feedback control gains and generating source code for an MPLAB® X IDE project utilizing the Motor Control Application Framework (MCAF).
We offer a rapid prototyping solution that allows compiling and flashing a Simulink® model of a motor control system into a dsPIC® DSC with a single push of a button. The Simulink blocksets and models are supported by our devices and development boards for a complete hardware and software motor control solution to make prototyping your next motor control design easier.
The Motor Control Library contains function blocks that are optimized for the dsPIC33 families of Digital Signal Controllers (DSCs). All functions in this Motor Control library have input(s) and output(s), but do not access any of the DSC peripherals, making the library modular to use across the dsPIC33 families.
MPLAB Mindi Analog Simulator uses a SIMetrix/SIMPLIS environment to model circuit behavior. reducing design time with software debugging for initial design verification
Title | Download |
---|---|
AN4064 - Sensored (Hall Effect Sensor-Based) Field Oriented Control of Three-Phase BLDC Motor Using dsPIC33CK | Download |
AN1299 - Single-Shunt Three-Phase Current Reconstruction Algorithm for Sensorless FOC of a PMSM | Download |
AN1292 - Dual-Shunt FOC with PLL | Download |
AN1208 - Dual-Shunt FOC With PLL and PFC | Download |
AN1078 - Dual-Shunt FOC With SMO | Download |
AN1160 - Sensorless BLDC Control with Back-EMF Filtering Using a Majority Function | Download |
AN957 - Sensored BLDC Motor Control Using dsPIC Digital Signal Controllers (DSCs) | Download |
AN1017 - Sinusoidal Control of PMSM Motors with dsPIC30F / dsPIC33F/ dsPIC33E DSC | Download |
This video demonstrates our high-performance Brushless DC (BLDC) electric scooter motor driver reference design. Speed up your time to market and reduce your design risk by starting with our solution.
This video introduces Microchip’s latest dsPIC33C family of DSCs offering single-core and dual-core variants for time-critical control and high-performance embedded applications.
This video will introduce you the dual-core dsPIC33CH DSC-based air conditioner reference design.
This video is a quick introduction to the high-performance dual core and peripherals of the dsPIC33CH family of DSCs. Learn how to take advantage of the new features of the dsPIC33CH family of DSCs in your next real-time embedded system development.
Ever wish you had a microcontroller with an extra core to handle your complex application? Watch how our new dsPIC33CH dual-core family operates two cores independently of each other, making them ideal for your high-end embedded control system.